WLAN

802.11ax Carrier Settings: HE MU PPDU

These carrier settings are applicable when you select:

General

Space Time Block Coding

LTF Symbol Interval Mode

Number of HE-LTFs (Nheltf)

Maximum Number of Total Space Time Streams (Nsts,total)

Pre-FEC Padding Factor

Maximum Packet Extension Duration

Number of Transmit Chains (Ntx)

HE-SIG-A

Link

BSS Color

TXOP Duration

Spatial Reuse

Doppler Indication

Midamble Periodicity

Beam Change

HE-SIG-B

SIG-B Compression Mode

Number of SIG-B Symbols

Dual Carrier Modulation of SIG-B

SIG-B MCS Index

Number of Full BW MU-MIMO Users

RU Arrangement

the 1st Band Allocation Index

the 2nd Band Allocation Index

the 3rd Band Allocation Index

the 4th Band Allocation Index

the 5th Band Allocation Index

the 6th Band Allocation Index

the 7th Band Allocation Index

the 8th Band Allocation Index

Impairments

Quadrature Angle Adjustment for Waveform 1

I/Q Gain Balance for Waveform 1

Quadrature Angle Adjustment for Waveform 2

I/Q Gain Balance for Waveform 2

Quadrature Angle Adjustment for Waveform 3

I/Q Gain Balance for Waveform 3

Quadrature Angle Adjustment for Waveform 4

I/Q Gain Balance for Waveform 4

Quadrature Angle Adjustment for Waveform 5

I/Q Gain Balance for Waveform 5

Quadrature Angle Adjustment for Waveform 6

I/Q Gain Balance for Waveform 6

Quadrature Angle Adjustment for Waveform 7

I/Q Gain Balance for Waveform 7

Quadrature Angle Adjustment for Waveform 8

I/Q Gain Balance for Waveform 8

RU 1 (Band 1)

Resource Unit

RU Index

RU State

RU SIZE

Power Boost Factor

Band

Number of Total Space Time Streams (Nsts,total)

Spatial Configuration

Dynamic Split of User Configuration

User Number

Spatial Mapping

Spatial Mapping Matrix

User Setup

User Configuration

User Index

Scrambler

Channel Coding Mode

Channel Coding State

BCC Interleaver

LDPC Tone Mapper

Number of Spatial Streams (Nss,u)

Scrambler Initialization

Dual Carrier Modulation

STA ID

Modulation and Coding

MCS Index

Modulation

Data Rate

Coding Rate

Transmit Data

Aggregated MPDU

MAC Padding Mode

Minimum MPDU Start Spacing

Minimum MPDU Start Spacing in octets

AMPDU Length

PSDU Length

Trigger Frame

General

Trigger Frame Length (bytes)

Frame Control

Duration

RA

TA

Number of Users

Type-dependent Common Info Bit Number

Per User Info Bit Number

Max TF MAC Padding Duration

Number of Padding Bytes

Common

Trigger Frame Type

Length

Cascade Indication

CS Required

Bandwidth

GI and LTF Type

Cascade Indication

Number of HE-LTF Symbols

STBC

LDPC Extra Symbol

AP Tx Power

Packet Extension

Spatial Reuse

Doppler

HE-SIGA Reserved

BA Control

BA Information

Per User Info

Per User Info

AID12

RU Allocation

Coding Type

MCS

DCM

SS Allocation/Random

Target RSSI

MPDU MU Spacing Factor

TID Aggregation Limit

AC Preferrence Level

Preferred AC

Feedback Seg Retrans Bitmap

BA Control

BA Info

AddPerUserInfo

DeletePerUserInfo

CopyPerUserInfo

MPDU

MPDU Index

MPDU Length

A-MPDU Subframe Length

PN9 Seed

PN15 Seed

Data Type

User File

User File Length

Data Length

MAC FCS

AddMpdu

DeleteMpdu

CopyMpdu

Mac Header

Enable

Mac Header Type

Length

Frame Control Enable

Frame Control Size

Frame Control Contents

Duration Id Enable

Duration Id Size

Duration Id Contents

Address 1 Enable

Address 1 Size

Address 1 Contents

Address 2 Enable

Address 2 Size

Address 2 Contents

Address 3 Enable

Address 3 Size

Address 3 Contents

Address 4 Enable

Address 4 Size

Address 4 Contents

Seq Control Enable

Seq Control Size

Seq Control Contents

Qos Control Enable

Qos Control Size

Qos Control Contents

Ht Control Enable

Ht Control Size

Ht Control Contents

Payload

MPDU Index

MPDU Length

PN9 Seed

PN15 Seed

Data Type

User File

User File Length

Data Length

MAC FCS

Mac Header

Enable

Mac Header Type

Length

Frame Control Enable

Frame Control Size

Frame Control Contents

Duration Id Enable

Duration Id Size

Duration Id Contents

Address 1 Enable

Address 1 Size

Address 1 Contents

Address 2 Enable

Address 2 Size

Address 2 Contents

Address 3 Enable

Address 3 Size

Address 3 Contents

Address 4 Enable

Address 4 Size

Address 4 Contents

Seq Control Enable

Seq Control Size

Seq Control Contents

Qos Control Enable

Qos Control Size

Qos Control Contents

Ht Control Enable

Ht Control Size

Ht Control Contents

General

Space Time Block Coding

Enable/disable space time block coding. STBC encoder spreads constellation points from Nss spatial stream into Nsts space-time streams using a space-time block code. STBC is allowed only with single spatial stream and two space-time streams.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:STBC ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:STBC?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

LTF Symbol Interval Mode

Select the Symbol interval (with guard interval) for the HE-LTF field. The current combinations are 2x HE-LTF + 0.8 µs, 2x HE-LTF + 1.6 µs ,4x HE-LTF + 3.2 µs, and 4x HE-LTF + 0.8 µs.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:LTF:SINTerval:MODE D1|D2|Q1|Q2

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:LTF:SINTerval:MODE?

SCPI Example

 

Couplings

 

Preset

Q1

State Saved

Yes

Number of HE-LTFs (Nheltf)

Specify the number of HE-LTFs.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:NHELtf?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Maximum Number of Total Space Time Streams (Nsts,total)

Information indicating the total number of space time streams , which is equal to the sum of the Nsts for each user.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:NSTS?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Pre-FEC Padding Factor

Get or set the Pre-FEC Padding Factor.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PFEC:PADDing:FACTor?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Maximum Packet Extension Duration

Set or Get the Maximum Packet Extension Duration for Current PPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PE:DURation PE0|PE8|PE16

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PE:DURation?

SCPI Example

 

Couplings

 

Preset

PE0

State Saved

Yes

Number of Transmit Chains (Ntx)

Set the number of transmit chains. When the number of instruments is more than 1 and the Channel State is Off, it automatically equals to the number of instruments and can't be changed, otherwise, it's editable.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:NTX <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:NTX?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

HE-SIG-A

Link

Indicates whether the frame is Uplink or Downlink. The field is set to DL for TDLS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:LINK DL|UL

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:LINK?

SCPI Example

 

Couplings

 

Preset

DL

State Saved

Yes

BSS Color

Get or Set the Base station identifier. The BSS Color field is an identifier of the BSS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:BSS:COLor <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:BSS:COLor?

SCPI Example

 

Couplings

 

Preset

5

State Saved

Yes

Min

 

Max

 

TXOP Duration

Set or Get the remaining time duration in the current TXOP. Set to 8449 μs to indicate no duration information. Set to value other than 8449 μs to indicate the duration information for NAV setting and protection of the TXOP. When the value ranges from 0 to 504 μs, the granularity is 8 μs. When the value ranges from 512 to 8448 μs, the granularity is 128 μs.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:TXOP:DURation <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:TXOP:DURation?

SCPI Example

 

Couplings

 

Preset

8e-06

State Saved

Yes

Min

 

Max

 

Spatial Reuse

Indication of CCA Level, Interference Level accepted, TX Power.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:SPATial:REUSe <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:SPATial:REUSe?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Doppler Indication

Indicate a PPDU with enhanced immunity to Doppler.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:DOPPler:INDicator ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:DOPPler:INDicator?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Midamble Periodicity

Indicates midamble periodicity. The midamble is present only when the number of OFDM symbols in the HE Data field is larger than the signaled midamble periodicity plus 1 and Doppler Indication is set to on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:MIDamble:PERiodicity TEN|TWENty

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:MIDamble:PERiodicity?

SCPI Example

 

Couplings

 

Preset

TEN

State Saved

Yes

Beam Change

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:BEAM:CHANge[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:BEAM:CHANge[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

HE-SIG-B

SIG-B Compression Mode

This compression bit is carried in the HE-SIG-A MU format to differentiate full BW MU-MIMO from OFDMA MU PPDU. When Enable indicate full band MU-MIMO.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:SIGB:COMPression:MODE ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:SIGB:COMPression:MODE?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Number of SIG-B Symbols

Set the number of HE-SIG-B symbols. Its maximum value is 20, and minimum value is 1. The default value is 1.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:SIGB:SYMBols?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Dual Carrier Modulation of SIG-B

Enable/disable dual sub-carrier modulation for payload of HE-SIG-B.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:SIGB:DUAL[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:SIGB:DUAL[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

SIG-B MCS Index

Select the MCS Index of HE-SIG-B. Only MCS0~MCS5 can be selected.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:SIGB:MCS:INDex <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:SIGB:MCS:INDex?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Number of Full BW MU-MIMO Users

Get or Set the number of MU-MIMO users when SIGB compression mode is enabled.

This field appears when the SIG-B Compression Mode in ON.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:MIMO:USER:NUMBer <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:MIMO:USER:NUMBer?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

RU Arrangement

This tab is visible only when you set the SIG-B Compression Mode to False.

Gets or sets the RU allocation signaling for the applicable Bands.

Based on the set bandwidth, the following parameter names are available:

20 MHz
  • The 1st Band Allocation Index
40 MHz
  • The 1st Band Allocation Index
  • The 2nd Band Allocation Index
80 MHz
  • The 1st Band Allocation Index to The 4th Band Allocation Index
160 MHz
  • The 1st Band Allocation Index to The 8th Band Allocation Index
80 + 80 MHz
  • The 1st Band Allocation Index to The 8th Band Allocation Index
Set the desired bandwidth in the Waveform Setup. For more information, see 802.11ax Waveform Settings.
Refer to the 802.11ax RU Allocation Subfield table to configure the 20 Mhz-band Allocation Index values.

the 1st Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B1

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B1?

SCPI Example

 

Couplings

 

Preset

10000000

State Saved

Yes

the 2nd Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B2

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B2?

SCPI Example

 

Couplings

 

Preset

10000000

State Saved

Yes

the 3rd Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B3

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B3?

SCPI Example

 

Couplings

 

Preset

10000000

State Saved

Yes

the 4th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B4

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B4?

SCPI Example

 

Couplings

 

Preset

10000000

State Saved

Yes

the 5th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B5

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B5?

SCPI Example

 

Couplings

 

Preset

10000000

State Saved

Yes

the 6th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B6

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B6?

SCPI Example

 

Couplings

 

Preset

10000000

State Saved

Yes

the 7th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B7

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B7?

SCPI Example

 

Couplings

 

Preset

10000000

State Saved

Yes

the 8th Band Allocation Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B8

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUALlocation:B8?

SCPI Example

 

Couplings

 

Preset

10000000

State Saved

Yes

Impairments

Quadrature Angle Adjustment for Waveform 1

Set the baseband quadrature angle adjustment for Waveform 1 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG1 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 1

Set the baseband IQ gain balance for Waveform 1 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI1 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI1?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 2

Set the baseband quadrature angle adjustment for Waveform 2 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG2 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 2

Set the baseband IQ gain balance for Waveform 2 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI2 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI2?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 3

Set the baseband quadrature angle adjustment for Waveform 3 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG3 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 3

Set the baseband IQ gain balance for Waveform 3 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI3 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI3?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 4

Set the baseband quadrature angle adjustment for Waveform 4 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG4 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 4

Set the baseband IQ gain balance for Waveform 4 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI4 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI4?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 5

Set the baseband quadrature angle adjustment for Waveform 5 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG5 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 5

Set the baseband IQ gain balance for Waveform 5 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI5 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI5?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 6

Set the baseband quadrature angle adjustment for Waveform 6 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG6 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 6

Set the baseband IQ gain balance for Waveform 6 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI6 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI6?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 7

Set the baseband quadrature angle adjustment for Waveform 7 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG7 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 7

Set the baseband IQ gain balance for Waveform 7 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI7 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI7?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Quadrature Angle Adjustment for Waveform 8

Set the baseband quadrature angle adjustment for Waveform 8 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG8 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:QUAD:ANG8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

I/Q Gain Balance for Waveform 8

Set the baseband IQ gain balance for Waveform 8 before channel fading and mirror spectrum.

The number of parameter groups depends on Number of Transmit Chains (Ntx). Each group is identified with an incremented waveform number, such as Waveform 1, Waveform 2, and so on.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI8 <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:IQ:GAI8?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Puncture 20MHz Subbands

Click the > button displayed with this field to open the Puncture 20MHz Subbands dialog where you can puncture the 20 MHz bandwidth subbands. An unchecked box indicates the corresponding subband is punctured. The first 20 MHz subband cannot be punctured and the checkbox is inactive (grayed out). After closing the dialog, the parameter field represents punctured subbands as zeros (0) and unpuctured subbands as ones (1).

Punctured subbands affect the RU allocation.

Bandwidth in HE-SIG-A (Table 28-19--HE-SIG-A field of an HE MU PPDU) is set to 4, 5, 6, or 7, according to the punctured subbands.

Subband 1 Enable

Puncture / unpuncture the the Subband 1.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Subband 2 Enable

Puncture / unpuncture the the Subband 2.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Subband 3 Enable

Puncture / unpuncture the the Subband 3.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB3[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Subband 4 Enable

Puncture / unpuncture the the Subband 4.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB4[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB4[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Subband 5 Enable

Puncture / unpuncture the the Subband 5.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB5[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB5[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Subband 6 Enable

Puncture / unpuncture the the Subband 6.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB6[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB6[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Subband 7 Enable

Puncture / unpuncture the the Subband 7.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB7[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB7[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Subband 8 Enable

Puncture / unpuncture the the Subband 8.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB8[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:PUNCture:SUB8[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

RU 1 (Band 1)

Resource Unit

RU Index

The index for each Resource Unit of current resource unit allocation per 20 Mhz .

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

RU State

Enable/disable the Resource Unit.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

RU SIZE

Select the resource unit (RU) size for current user, which could be 26, 52, 106, 242, 484, 996, or 2*996 sub carriers. Note that the instrument must have at least the equivalent bandwidth to allow the waveform to be successfully transmitted.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:SIZE?

SCPI Example

 

Couplings

 

Preset

RU26

State Saved

Yes

Power Boost Factor

Sets or gets the power boost factor of the current RU. The default value is 1.0 for all RUs, which represents 0 dB. For example, if you set 0.5 for the current RU, it represents 10log10(0.5.^2) = -6 dB.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:PBFactor <real>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:PBFactor?

SCPI Example

 

Couplings

Visible only when SIG-B Compression Mode is Off.

Preset

1

State Saved

Yes

Min

 

Max

 

Band

The band frequency index of current RU configuration.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:BAND?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Number of Total Space Time Streams (Nsts,total)

Displays the Number of Space Time Streams (Nsts,u) of current user. When STBC is OFF, it is equal Nss,u. When STBC is ON, it equals 2 times Nss,u.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:NSTS <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:NSTS?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Spatial Configuration

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:SPATial:CONFigure

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:SPATial:CONFigure?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

Dynamic Split of User Configuration

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:SPLIt USR8|USR80|USR81|USR82|USR83|USR84|USR85|USR86|USR7|USR70|USR71|USR72|USR73|USR74|USR75|USR6|USR60|USR61|USR62|USR63|USR64|USR5|USR50|USR51|USR52|USR53|USR4|USR40|USR41|USR42|USR3|USR30|USR31|USR2|USR20|USR10

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:SPLIt?

SCPI Example

 

Couplings

 

Preset

USR10

State Saved

Yes

User Number

Get the number of users for current resource unit.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USER:NUMBer?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Spatial Mapping

Spatial Mapping Matrix

Set the contents of the spatial mapping matrix.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:SPATial:MAPPing

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:SPATial:MAPPing?

SCPI Example

 

Couplings

 

Preset

1;

State Saved

Yes

User Setup

User Configuration

User Index

Displays the index for each user.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Scrambler

Enable or disable the Scrambler. Scrambles the data to reduce the probability of long sequences of zeros and ones.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:SCRambler[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:SCRambler[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Channel Coding Mode

Select the Channel Coding mode that encodes the data to enable error correction.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:CCODing:MODE BCC|LDPC

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:CCODing:MODE?

SCPI Example

 

Couplings

 

Preset

LDPC

State Saved

Yes

Channel Coding State

Enable or disable the channel encoding function. When it's Off, BCC encoder or LDPC encoder will be bypassed.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:CCODing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:CCODing[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

BCC Interleaver

Enable or disable the interleaver. BCC Interleaver interleaves the bits of each spatial stream (changes order of bits) to prevent long sequences of adjacent noisy bits from entering the BCC decoder. Interleaving is applied only when BCC encoding is used.

This setting is only visible when the Channel Coding Mode is BCC.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:BCC:INTerleaver ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:BCC:INTerleaver?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

LDPC Tone Mapper

Enable or disable the LDPC Tone Mapper function. When it's Off, LDPC encoder will be bypassed.

This setting is only visible when the Channel Coding Mode is LDPC.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:LDPC:MAPPer ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:LDPC:MAPPer?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Number of Spatial Streams (Nss,u)

Its maximum value depends on the Transmission Mode and STBC as below table show.

Max. Nss

Single User

Multi User

STBC ON

1

1

STBC OFF

8

4

Set the number of Spatial Streams used by current user. Its maximum value is 8 for Single User, while it's 4 for Multi User.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:NSS <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:NSS?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Number of Space Time Streams (Nsts,u)

Displays the number of Space Time Streams for the current user.

When STBC is OFF, it is equal to the Number of Spatial Streams. When STBC is ON, it is equal to two times the Number of Spatial Streams. Its initial value is equal to the Number of Transmit Chains so that the initial Spatial Mapping Scheme can be Direct Mapping.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:NSTS?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Scrambler Initialization

Set the initial state of the scrambler in decimal format, which is then turned into 7 bits to feed into the scrambler.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:SCRambler:INITialization <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:SCRambler:INITialization?

SCPI Example

 

Couplings

 

Preset

93

State Saved

Yes

Min

 

Max

 

Dual Carrier Modulation

Enable/disable Dual Carrier modulation for payload of current User. In an HE MU PPDU, DCM can be applied only to RUs containing data for 1 user.DCM is only applied to MCS0, MCS 1, MCS 3 and MCS 4. DCM is not applied with MU-MIMO or with STBC. DCM is applied only with NSS = 1 or NSS = 2

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:DCModulation ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:DCModulation?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

STA ID

Set the STA ID of current user.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:STAid <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:STAid?

SCPI Example

 

Couplings

 

Preset

10

State Saved

Yes

Min

 

Max

 

Modulation and Coding

MCS Index

Select the MCS Index. Please note that some MCS Index are defined as invalid by the standard. They are not selectable.The HE extended range SU PPDU can only be transmitted with MCS0, MCS1, MCS2 .

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MCS:INDex <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MCS:INDex?

SCPI Example

 

Couplings

 

Preset

8

State Saved

Yes

Min

 

Max

 

Modulation

Displays the modulation format defined for the selected MCS (Modulation and Coding Scheme) Index value.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MODulation?

SCPI Example

 

Couplings

 

Preset

BPSK

State Saved

Yes

Data Rate

Displays the data rate determined by MCS index.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:DATA:RATE?

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Coding Rate

Displays the coding rate determined by MCS index.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:CRATe?

SCPI Example

 

Couplings

 

Preset

R12

State Saved

Yes

Transmit Data

Aggregated MPDU

Enable or disable the MPDU aggregation. When it’s off, a single MPDU will be used as the payload.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:AGGRegated:AMPDu ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:AGGRegated:AMPDu?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

MAC Padding Mode

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MAC:PADDing[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MAC:PADDing[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Minimum MPDU Start Spacing

Select the minimum time between the start of adjacent MPDUs within an A-MPDU.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MMPDu:SSPacing NORestriction|QUARter|HALF|ONE|TWO|FOUR|EIGHt|SIXTeen

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MMPDu:SSPacing?

SCPI Example

 

Couplings

Invisible when Aggregated MPDU is set to OFF.

Preset

NORestriction

State Saved

Yes

Minimum MPDU Start Spacing in octets

Displays the minimum octets between the start of adjacent MPDUs. Its value should be equal or greater than Minimum MPDU Start Spacing X Data Rate / 8.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MMPDu:SSPacing:OCTets?

SCPI Example

 

Couplings

Invisible when Aggregated MPDU is set to OFF.

Preset

0

State Saved

Yes

Min

 

Max

 

AMPDU Length

Displays the number of octets in the AMPDU pre-EOF padding carried in the PSDU of the current user. It's the LENGTH defined in the standard and is equal to the sum of A-MPDU Subframe Length in all the MPDUs.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:AMPDu:LENGth?

SCPI Example

 

Couplings

 

Preset

294

State Saved

Yes

Min

 

Max

 

PSDU Length

PSDU Length is calculated with Nsym. Nsym depends on original payload length of multi-users.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PSDU:LENGth?

SCPI Example

 

Couplings

 

Preset

1258

State Saved

Yes

Min

 

Max

 

Trigger Frame

General
Trigger Frame Length (bytes)

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Frame Control

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:CONTrol

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:CONTrol?

SCPI Example

 

Couplings

 

Preset

0024

State Saved

Yes

Duration

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:DURation <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:DURation?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

RA

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:RA

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:RA?

SCPI Example

 

Couplings

 

Preset

ffffffffffff

State Saved

Yes

TA

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:TA

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:TA?

SCPI Example

 

Couplings

 

Preset

000000000000

State Saved

Yes

Number of Users

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USER:NUMBer <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USER:NUMBer?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

Type-dependent Common Info Bit Number

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:CBIT:NUMBer <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:CBIT:NUMBer?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Per User Info Bit Number

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:UBIT:NUMBer <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:UBIT:NUMBer?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Max TF MAC Padding Duration

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:PDURation ZERO|EIGHt|SIXTeen

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:PDURation?

SCPI Example

 

Couplings

 

Preset

ZERO

State Saved

Yes

Number of Padding Bytes

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:PADDing:BYTes <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:PADDing:BYTes?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Common
Trigger Frame Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:TYPE BASic|BEAM|MUBar|MURTs|BSRP|GCRMubar|BQRP

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:TYPE?

SCPI Example

 

Couplings

 

Preset

BASic

State Saved

Yes

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Cascade Indication

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:CASCade:INDication ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:CASCade:INDication?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

CS Required

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:CS:REQuired ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:CS:REQuired?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Bandwidth

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:BW BW20M|BW40M|BW80M|BW160M

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:BW?

SCPI Example

 

Couplings

 

Preset

BW20M

State Saved

Yes

GI and LTF Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:GILTf:TYPE X1G08|X2G32|X4G16

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:GILTf:TYPE?

SCPI Example

 

Couplings

 

Preset

X1G08

State Saved

Yes

MU MIMO LTF Mode

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:MUMimo:LTF:MODE <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:MUMimo:LTF:MODE?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Number of HE-LTF Symbols

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:NHELtf:SYMBol <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:NHELtf:SYMBol?

SCPI Example

 

Couplings

 

Preset

1

State Saved

Yes

Min

 

Max

 

STBC

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:STBC ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:STBC?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

LDPC Extra Symbol

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:LDPC:SYMBol ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:LDPC:SYMBol?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

AP Tx Power

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:APTX:POWer <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:APTX:POWer?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Packet Extension

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:PE <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:PE?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Spatial Reuse

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:SPATial:REUSe <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:SPATial:REUSe?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Doppler

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:DOPPler ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:DOPPler?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

HE-SIGA Reserved

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:HESiga:REServed <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:HESiga:REServed?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

BA Control

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:BA:CONTrol

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:BA:CONTrol?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

BA Information

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:BA:INFO

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:BA:INFO?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

Per User Info
User Index

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

AID12

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:AID12 <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:AID12?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

RU Allocation

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:RU:ALLocation

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:RU:ALLocation?

SCPI Example

 

Couplings

 

Preset

00000000

State Saved

Yes

Coding Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:CODiing:TYPE <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:CODiing:TYPE?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

MCS

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:MCS <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:MCS?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

DCM

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:DCM <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:DCM?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

SS Allocation/Random

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:SS:ALLocation

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:SS:ALLocation?

SCPI Example

 

Couplings

 

Preset

000000

State Saved

Yes

Target RSSI

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:RSSI <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:RSSI?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

MPDU MU Spacing Factor

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:MMSFactor <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:MMSFactor?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

TID Aggregation Limit

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:TAGGregation:LIMit <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:TAGGregation:LIMit?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

AC Preferrence Level

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:ACPReferrence:LEVel <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:ACPReferrence:LEVel?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Preferred AC

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:PREFerac <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:PREFerac?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Feedback Seg Retrans Bitmap

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:FSR:BITMap <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:FSR:BITMap?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

BA Control

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:BA:CONTrol

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:BA:CONTrol?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

BA Info

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:BA:INFO

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:USERinfo<channel>:BA:INFO?

SCPI Example

 

Couplings

 

Preset

0000

State Saved

Yes

AddPerUserInfo

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:PUINfo:ADD

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

DeletePerUserInfo

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:PUINfo:DELete

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

CopyPerUserInfo

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:TFRame:PUINfo:COPY

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

MPDU

If Aggregated MPDU is set to True, this tab is visible.

MPDU Index

Displays the index for each MPDU. This cell cannot be edited.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

MPDU Length

Displays the number of octets in current MPDU, which is comprised of MSDU, MAC Header and MAC FCS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:LENgth?

SCPI Example

 

Couplings

 

Preset

290

State Saved

Yes

Min

 

Max

 

A-MPDU Subframe Length

Displays the number of octets in the current A-MPDU subframe, which is composed of MPDU and Padded MPDU Delimiters.

If the current MPDU is not the last one, its length can not be shorter than Minimum MPDU Start Spacing, otherwise MDPU delimiters will be padded after the current MPDU. If the current MPDU is the last one, its A-MPDU Subframe Length is equal to its MPDU Length plus the length of one MPDU Delimiter (4 octets).

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:AMPDu:SFRame:LENGth?

SCPI Example

 

Couplings

Only available when Aggregated MPDU is set to ON.

Preset

0

State Saved

Yes

Min

 

Max

 

PN9 Seed

Specify a seed in decimal format to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:PN9:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:PN9:SEED?

SCPI Example

 

Couplings

 

Preset

511

State Saved

Yes

Min

 

Max

 

PN15 Seed

Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:PN15:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:PN15:SEED?

SCPI Example

 

Couplings

 

Preset

32767

State Saved

Yes

Min

 

Max

 

Data Type

Use this cell to select the payload data source. The user data of the frame can contain the following data:

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:TYPE ALL|PN9|PN15|FILE

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:TYPE?

SCPI Example

 

Couplings

 

Preset

PN9

State Saved

Yes

User File

Click the > button in this cell to select a user file as the data source.

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

This field is visible only if you select User File in the Data Type drop-down.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:FILE

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:FILE?

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

User File Length

This cell displays the number of data bytes in the user file when it is selected as the payload data source.

This field is visible only if you select User File in the Data Type drop-down.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:FILE:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:FILE:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Data Length

Use this cell to set the number of data bytes in a frame. The value is limited by MPDU Length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:DATA:LENGth?

SCPI Example

 

Couplings

 

Preset

256

State Saved

Yes

Min

 

Max

 

MAC FCS

Use this cell to enable or disable appending the MAC FCS to the data payload. The FCS is automatically calculated by the software if this cell is enabled. Note: When the MAC header is not selected, then the FCS is applied to just the payload.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:FCS ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:FCS?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

AddMpdu

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU:ADD

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

DeleteMpdu

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU:DELete

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

CopyMpdu

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU:COPY

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

Mac Header

Click the > button in this cell to open the MAC Header Dialog, which enables or disables pre-pending the MAC header to the data payload. You can select General, RTS, CTS, or ACK format by clicking the down arrow in the top right corner of the Mac Header Dialog. You can set the desired data in each of the individual fields for each format. You can also disable these fields if the data is no longer desired by clearing the Mac Header (hex) checkbox.

Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Mac Header Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:TYPE GENeral|RTS|CTS|ACK

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:TYPE?

SCPI Example

 

Couplings

 

Preset

GENeral

State Saved

Yes

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:LENGth?

SCPI Example

 

Couplings

 

Preset

30

State Saved

Yes

Min

 

Max

 

Frame Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Frame Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Frame Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:FRAMe:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Duration Id Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Duration Id Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Duration Id Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:DURation:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 1 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 1 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 1 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A1:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 2 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 2 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 2 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A2:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 3 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 3 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 3 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A3:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

IVI Interface

 

Address 4 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 4 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 4 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:ADDRess:A4:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Seq Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Seq Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Seq Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:SEQ:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Qos Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Qos Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Qos Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:QOS:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Ht Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Ht Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT:SIZE?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Ht Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:MPDU<channel>:MAC:HEADer:HT:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Payload

If Aggregated MPDU is set to False, this tab is visible.

MPDU Index

Displays the index for each MPDU. This cell cannot be edited.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:INDex?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

MPDU Length

Displays the number of octets in current MPDU, which is comprised of MSDU, MAC Header and MAC FCS.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:LENgth?

SCPI Example

 

Couplings

 

Preset

290

State Saved

Yes

Min

 

Max

 

PN9 Seed

Specify a seed in decimal format to generate a PN9 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 9 bits of the PN9 sequence are 0 1 0 1 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:PN9:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:PN9:SEED?

SCPI Example

 

Couplings

 

Preset

511

State Saved

Yes

Min

 

Max

 

PN15 Seed

Specify a seed in decimal format to generate a PN15 data sequence. The LSB of the seed comes out first. For example, if you enter a seed value of 10 (1010 in binary), the first 15 bits of the PN15 sequence are 0 1 0 1 0 0 0 0 0 0 0 0 0 0 0, with an increasing index from left to right. For more information, see PN Sequence Generation.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:PN15:SEED <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:PN15:SEED?

SCPI Example

 

Couplings

 

Preset

32767

State Saved

Yes

Min

 

Max

 

Data Type

Use this cell to select the payload data source. The user data of the frame can contain the following data:

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:TYPE ALL|PN9|PN15|FILE

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:TYPE?

SCPI Example

 

Couplings

 

Preset

PN9

State Saved

Yes

User File

Click the > button in this cell to select a user file as the data source.

The user file must be in binary form. The least significant bit (LSB) of the first byte in the user data file will be the first bit of the user payload; the LSB of the second byte in the user file will be the ninth bit of the user payload, and so on. If User file is selected as the Data Type, the value displayed in the Data Length field will be equal to the length of the user's data file, up to the maximum data length.

This field is visible only if you select User File in the Data Type drop-down.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:FILE

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:FILE?

SCPI Example

 

Couplings

 

Preset

 

State Saved

Yes

User File Length

This cell displays the number of data bytes in the user file when it is selected as the payload data source.

This field is visible only if we select User File in the Data Type drop-down.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:FILE:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:FILE:LENGth?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Data Length

Use this cell to set the number of data bytes in a frame. The value is limited by MPDU Length.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:LENGth <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:DATA:LENGth?

SCPI Example

 

Couplings

 

Preset

256

State Saved

Yes

Min

 

Max

 

MAC FCS

Use this cell to enable or disable appending the MAC FCS to the data payload. The FCS is automatically calculated by the software if this cell is enabled. Note: When the MAC header is not selected, then the FCS is applied to just the payload.

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:FCS ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:FCS?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Mac Header

Click the > button in this cell to open the MAC Header Dialog, which enables or disables pre-pending the MAC header to the data payload. You can select a format by clicking the down-arrow in the top right corner of the Mac Header Dialog. You can set the desired data in each of the individual fields for each format. You can also disable these fields if the data is no longer desired by clearing the Mac Header (hex) checkbox.

Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Mac Header Type

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:TYPE GENeral|RTS|CTS|ACK

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:TYPE?

SCPI Example

 

Couplings

 

Preset

GENeral

State Saved

Yes

Length

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:LENGth?

SCPI Example

 

Couplings

 

Preset

30

State Saved

Yes

Min

 

Max

 

Frame Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Frame Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Frame Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:FRAMe:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Duration Id Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Duration Id Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Duration Id Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:DURation:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 1 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 1 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 1 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A1:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 2 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 2 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 2 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A2:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 3 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 3 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 3 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A3:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Address 4 Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Address 4 Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4:SIZE?

SCPI Example

 

Couplings

 

Preset

6

State Saved

Yes

Min

 

Max

 

Address 4 Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:ADDRess:A4:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Seq Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ[:STATe]?

SCPI Example

 

Couplings

 

Preset

ON

State Saved

Yes

Seq Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Seq Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:SEQ:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Qos Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Qos Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS:SIZE?

SCPI Example

 

Couplings

 

Preset

2

State Saved

Yes

Min

 

Max

 

Qos Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:QOS:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max

 

Ht Control Enable

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT[:STATe] ON|OFF|1|0

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT[:STATe]?

SCPI Example

 

Couplings

 

Preset

OFF

State Saved

Yes

Ht Control Size

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT:SIZE?

SCPI Example

 

Couplings

 

Preset

4

State Saved

Yes

Min

 

Max

 

Ht Control Contents

SCPI Command

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT:CONTent <integer>

[:SOURce]:RADio:WLAN:WAVeform:AX:MU:RUSetup<channel>:USERsetup<channel>:PAYLoad:MAC:HEADer:HT:CONTent?

SCPI Example

 

Couplings

 

Preset

0

State Saved

Yes

Min

 

Max